SPRSPB9B July 2025 – October 2025 F28E120SB , F28E120SC
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TI offers an extensive line of development tools. Some of the tools and software to evaluate the performance of the device, generate code, and develop solutions follow. To view all available tools and software for C2000™ real-time control MCUs, visit the C2000 real-time microcontrollers page.
Development Tools
TI Resource Explorer
To enhance your experience, be sure to check out the
TI Resource Explorer to browse examples, libraries, and documentation for your
applications.
Software Tools
C2000Ware for C2000
MCUs
C2000Ware for C2000™ MCUs is a cohesive set of
software and documentation created to minimize development time. It includes
device-specific drivers, libraries, and peripheral examples.
DigitalPower SDK
DigitalPower SDK
is a cohesive set of software infrastructure, tools, and documentation designed to
minimize C2000 MCU-based digital power system development time targeted for various
AC-DC, DC-DC and DC-AC power supply applications. The software includes firmware
that runs on C2000 digital power evaluation modules (EVMs) and TI designs (TIDs),
which are targeted for solar, telecom, server, electric vehicle chargers and
industrial power delivery applications. DigitalPower SDK provides all the needed
resources at every stage of development and evaluation in a digital power
applications.
MotorControl SDK
MotorControl SDK
is a cohesive set of software infrastructure, tools, and documentation designed to
minimize C2000 MCU-based motor control system development time targeted for various
three-phase motor control applications. The software includes firmware that runs on
C2000 motor control evaluation modules (EVMs) and TI designs (TIDs), which are
targeted for industrial drive and other motor control, MotorControl SDK provides all
the needed resources at every stage of development and evaluation for
high-performance motor control applications.
Code Composer
Studio™ integrated development environment (IDE)
Code
Composer Studio is an integrated development environment (IDE) for TI's
microcontrollers and processors. It comprises a suite of tools used to develop and
debug embedded applications. Code Composer Studio is available for download across
Windows®, Linux® and macOS® desktops. It can also
be used in the cloud by visiting https://dev.ti.com. Code Composer Studio includes an
optimizing C/C++ compiler, source code editor, project build environment, debugger,
profiler and many other features. The intuitive IDE takes you through each step of
the application development flow. Familiar tools and interfaces make getting started
faster than ever before. The desktop version of Code Composer Studio combines the
advantages of the Eclipse software framework with advanced capabilities from TI
resulting in a compelling feature-rich environment. The cloud-based Code Composer
Studio leverages the Theia application framework enabling development in the cloud
without needing to download and install large amounts of software.
SysConfig
System configuration tool
SysConfig is a comprehensive
collection of graphical utilities for configuring pins, peripherals, radios,
subsystems, and other components. SysConfig helps you manage, expose and resolve
conflicts visually so that you have more time to create differentiated applications.
The tool's output includes C header and code files that can be used with software
development kit (SDK) examples or used to configure custom software. The SysConfig
tool automatically selects the pinmux settings that satisfy the entered
requirements. The SysConfig tool is delivered integrated in CCS, as a standalone
installer, or can be used via the dev.ti.com cloud tools portal. For more information
about the SysConfig system configuration tool, visit the System
configuration tool page.
C2000
Third-party search tool
TI has partnered with
multiple companies to offer a wide range of solutions and services for TI C2000
devices. These companies can accelerate your path to production using C2000 devices.
Download this search tool to quickly browse third-party details and find the right
third-party to meet your needs.
UniFlash Standalone
Flash Tool
UniFlash is a standalone tool used to program on-chip
flash memory through a GUI, command line, or scripting interface.
Models
Various models are available for download from the product Design & development pages. These models include I/O Buffer Information Specification (IBIS) Models and Boundary-Scan Description Language (BSDL) Models. To view all available models, visit the Design tools & simulation section of the Design & development page for each device.
Training
To help assist design engineers in taking full advantage of the C2000 microcontroller features and performance, TI has developed a variety of training resources. Utilizing the online training materials and downloadable hands-on workshops provides an easy means for gaining a complete working knowledge of the C2000 microcontroller family. These training resources have been designed to decrease the learning curve, while reducing development time, and accelerating product time to market. For more information on the various training resources, visit the C2000 real-time microcontrollers page.