SPRSPB9B July 2025 – October 2025 F28E120SB , F28E120SC
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| tf(X1) | Fall time, X1 | 6 | ns | ||
| tr(X1) | Rise time, X1 | 6 | ns | ||
| tw(X1L) | Pulse duration, X1 low as a percentage of tc(X1) | 45% | 55% | ||
| tw(X1H) | Pulse duration, X1 high as a percentage of tc(X1) | 45% | 55% | ||