SPRSPB9B July 2025 – October 2025 F28E120SB , F28E120SC
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
Supply voltage |
VDDIO with respect to VSS | –0.3 | 4.6 | V |
| VDDA with respect to VSSA | –0.3 | 4.6 | ||
| Input voltage | VIN (3.3 V) | –0.3 | 4.6 | V |
| Output voltage | VO | –0.3 | 4.6 | V |
| Input clamp current | Digital/analog input (per pin), IIK (VIN < VSS/VSSA or VIN > VDDIO/VDDA)(4) | –20 | 20 | mA |
| Total for all inputs, IIKTOTAL (VIN < VSS/VSSA or VIN > VDDIO/VDDA) |
–20 | 20 | ||
| Output current | Digital output (per pin), IOUT | –20 | 20 | mA |
| Operating junction temperature | TJ | –40 | 125 | °C |
| Storage temperature(3) | Tstg | –65 | 150 | °C |