SPRSPB9B July 2025 – October 2025 F28E120SB , F28E120SC
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| General | |||||
| ADCCLK Conversion Cycles (5) | 160-MHz SYSCLK | 12 | ADCCLKs | ||
| Power Up Time | External Reference mode | 500 | µs | ||
| Internal Reference mode | 5000 | µs | |||
| Internal Reference mode, when switching between 2.5-V range and 3.3-V range. | 5000 | µs | |||
| VREFHI input current(1) | 2.5 Reference | 200 | µA | ||
| 1.65 Reference | 130 | ||||
| Internal Reference Capacitor Value(2) | 2.2 | µF | |||
| External Reference Capacitor Value(2) | 2.2 | µF | |||
| DC Characteristics | |||||
| Gain Error | Internal reference | -45 | 45 | LSB | |
| External reference | -5 | 5 | |||
| Offset Error | -5 | 5 | LSB | ||
| Channel-to-Channel Gain Error(4) | 2 | LSB | |||
| Channel-to-Channel Offset Error(4) | 2 | LSB | |||
| DNL Error | >-1 | 1 | LSB | ||
| INL Error | -2 | 2 | LSB | ||
| AC Characteristics | |||||
| SNR(3) | VREFHI = 2.5 V, fin = 100 kHz, SYSCLK from X1 | 67.08 | dB | ||
| VREFHI = 2.5 V, fin = 100 kHz, SYSCLK from SYSOSCDIV4 | 62.3 | ||||
| THD(3) | VREFHI = 2.5 V, fin = 100 kHz | –77 | dB | ||
| SFDR(3) | VREFHI = 2.5 V, fin = 100 kHz | 82 | dB | ||
| SINAD(3) | VREFHI = 2.5 V, fin = 100 kHz, SYSCLK from X1 | 66.8 | dB | ||
| VREFHI = 2.5 V, fin = 100 kHz, SYSCLK from SYSOSCDIV4 | 62.14 | ||||
| ENOB(3) | VREFHI = 2.5 V, fin = 100 kHz, SYSCLK from X1, Single ADC | 10.8 | bits | ||
| PSRR | VDDA = 3.3-V DC + 200 mV DC up to Sine at 1 kHz |
60 | dB | ||
| PSRR | VDDA = 3.3-V DC + 200 mV Sine at 900 kHz |
57 | dB | ||