JAJSFA9E November 2011 – April 2018 ADS5294
PRODUCTION DATA.
| PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| AC PERFORMANCE | |||||||
| SNR | Signal-to-noise ratio | fin = 10 MHz, 65 MSPS | 75.6 | dBFS | |||
| fin = 5 MHz, TA = 25°C | 72.8 | 75.5 | dBFS | ||||
| fin = 5 MHz, Across temperatures | 71.8 | dBFS | |||||
| fin = 5 MHz, -60 dBFS Input signal amplitude | 77.3 | dBFS | |||||
| fin = 5 MHz, Decimation by two enabled | 78.2 | dBFS | |||||
| fin = 30 MHz | 74.2 | dBFS | |||||
| fin = 65 MHz | 71.7 | dBFS | |||||
| SINAD | Signal-to-noise and distortion ratio | fin = 5 MHz | 74.8 | dBFS | |||
| fin = 30 MHz | 73.4 | dBFS | |||||
| fin = 65 MHz | 70 | dBFS | |||||
| ENOB | Effective number of bits | fin = 5 MHz | 12.2 | Bits | |||
| DNL | Differential nonlinearity | fin = 5 MHz | –0.96 | ±0.5 | 1.7 | LSB | |
| INL | Integral nonlinearity | fin = 5 MHz | 2.2 | 5.5 | LSB | ||
| SFDR | Spurious-free dynamic range | fin = 5 MHz | 72 | 84 | dBc | ||
| fin = 30 MHz | 81 | dBc | |||||
| fin = 65 MHz | 74 | dBc | |||||
| THD | Total harmonic distortion | fin = 5 MHz | 70.5 | 82 | dBc | ||
| fin = 30 MHz | 80 | dBc | |||||
| fin = 65 MHz | 73.5 | dBc | |||||
| HD2 | Second-harmonic distortion | fin = 5 MHz | 73 | 93 | dBc | ||
| fin = 30 MHz | 88 | dBc | |||||
| fin = 65 MHz | 85 | dBc | |||||
| HD3 | Third-harmonic distortion | fin = 5 MHz | 72 | 84 | dBc | ||
| fin = 30 MHz | 81 | dBc | |||||
| fin = 65 MHz | 74 | dBc | |||||
| Worse spur excluding HD2, HD3 | fin = 5 MHz | 91 | dBc | ||||
| fin = 30 MHz | 83 | dBc | |||||
| fin = 65 MHz | 76 | dBc | |||||
| IMD3 | Intermodualtion distortion | fin = 8 MHz at –7 dBFS, f2 = 10 MHz at –7 dBFS | 84.5 | dBc | |||
| Overload recovery | Recovery to within 1% of full-scale for 6-dB overload with sine wave input | 1 | Clock Cycle | ||||
| XTALK | Cross-talk | fin = 10 MHz, –1-dBFS signal applied on aggressor channel no signal applied on victim channel | far channel | 90 | dBc | ||
| near channel | 85 | dBc | |||||
| Phase noise | 5 MHz, 1-kHz off carrier | –138 | dBc/Hz | ||||
| ANALOG INPUT / OUTPUT | |||||||
| Differential input voltage range
(0-dB gain) |
2 | VPP | |||||
| RIN | Differential Input Resistance | At DC | 2 | kΩ | |||
| CIN | Differential Input Capacitance | At DC | 3.2 | pF | |||
| Analog input bandwidth | With a 50-Ω source impedance | 550 | MHz | ||||
| Analog input common-mode current
(per input pin) |
1.6 | µA/MSPS | |||||
| VCM common-mode output voltage | 0.95 | V | |||||
| VCM output current capability | 5 | mA | |||||
| DC ACCURACY | |||||||
| Offset error | Across devices and across channels within a device | –15 | 15 | mV | |||
| Temperature coefficient of offset error | < 0.01 | mV/ °C | |||||
| E(GREF) | Gain error due to internal reference inaccuracy alone | Across devices | –2 | 2 | %FS | ||
| E(GCHAN) | Gain error of channel alone | 0.5 | %FS | ||||
| Temperature coefficient of E(GCHAN) | < 0.01 | %FS/ °C | |||||
| POWER SUPPLY | |||||||
| Power consumption | 80 MSPS, 14 Bit, 2-wire LVDS | 77 | mW/CH | ||||
| 50 MSPS, 1 wire LVDS | 58 | mW/CH | |||||
| 40 MSPS, 14 Bit, 1-wire LVDS | 52 | mW/CH | |||||
| 10 MSPS, 14 Bit, 1-wire LVDS | 33 | mW/CH | |||||
| fin = 10 MHz, 80 MSPS, 14 Bit,
Decimation filter = 2, 1-wire LVDS |
100 | mW/CH | |||||
| AVDD | 14 Bit, 80 MSPS | 230 | 265 | mA | |||
| 14 Bit, 65 MSPS | 200 | mA | |||||
| 14 Bit, 40 MSPS | 155 | mA | |||||
| LVDD | 80 MSPS, 14 Bit, 2-wire LVDS(1) | 111 | 122 | mA | |||
| 50 MSPS, 14 Bit, 1-wire LVDS | 80 | mA | |||||
| 40 MSPS, 14 Bit, 1-wire LVDS | 73 | mA | |||||
| 80 MSPS, 1 Bit, Decimation filter = 2,
1-wire LVDS |
210 | mA | |||||
| Power-down power consumption | Partial Power Down (80 MSPS, 2-wire) | 175 | mW | ||||
| Complete Power Down | 60 | mW | |||||
| Power supply modulation ratio | Carrier = 5 MHz, f(PSRR) = 10 kHz, 50 mVpp on AVDD | 35 | dB | ||||
| Power supply rejection ratio | AC power supply rejection ratio f = 10 kHz | 55 | dB | ||||