JAJSFA9E November 2011 – April 2018 ADS5294
PRODUCTION DATA.
| PIN | DESCRIPTION | |
|---|---|---|
| NAME | NO. | |
| AVDD | 9, 52, 66, 71, 74 | Analog power supply, 1.8 V |
| AGND | 3, 6, 55, 58, 61, 80 | Analog ground |
| VCM | 68 | Common-mode output pin, 0.95-V output. This pin can be configured as the external reference voltage (1.5 V) input pin as well. See Reg 0x42 and External Reference Mode of Operation. |
| CLKN | 73 | Negative differential clock –Tie CLKN to GND for single-ended clock |
| CLKP | 72 | Positive differential clock |
| IN1P, IN1N | 78, 79 | Differential input signal, Channel 1 |
| IN2P, IN2N | 1, 2 | Differential input signal, Channel 2 |
| IN3P, IN3N | 4, 5 | Differential input signal, Channel 3 |
| IN4P, IN4N | 7, 8 | Differential input signal, Channel 4 |
| IN5P, IN5N | 53, 54 | Differential input signal, Channel 5 |
| IN6P, IN6N | 56, 57 | Differential input signal, Channel 6 |
| IN7P, IN7N | 59, 60 | Differential input signal, Channel 7 |
| IN8P, IN8N | 62, 63 | Differential input signal, Channel 8 |
| LCLKP, LCLKN | 31, 32 | Differential LVDS bit clock (7X) |
| ACLKP, ACLKN | 29, 30 | Differential LVDS frame clock (1X) |
| OUT1A_P, OUT1A_N | 13, 14 | Differential LVDS data output, wire 1, channel 1 |
| OUT1B_P, OUT1B_N | 15, 16 | Differential LVDS data output, wire 2, channel 1 |
| OUT2A_P, OUT2A_N | 17, 18 | Differential LVDS data output, wire 1, channel 2 |
| OUT2B_P, OUT2B_N | 19, 20 | Differential LVDS data output, wire 2, channel 2 |
| OUT3A_P, OUT3A_N | 21, 22 | Differential LVDS data output, wire 1, channel 3 |
| OUT3B_P, OUT3B_N | 23, 24 | Differential LVDS data output, wire 2, channel 3 |
| OUT4A_P, OUT4A_N | 25, 26 | Differential LVDS data output, wire 1, channel 4 |
| OUT4B_P, OUT4B_N | 27, 28 | Differential LVDS data output, wire 2, channel 4 |
| OUT5A_P, OUT5A_N | 35, 36 | Differential LVDS data output, wire 1, channel 5 |
| OUT5B_P, OUT5B_N | 33, 34 | Differential LVDS data output, wire 2, channel 5 |
| OUT6A_P, OUT6A_N | 39, 40 | Differential LVDS data output, wire 1, channel 6 |
| OUT6B_P, OUT6B_N | 37, 38 | Differential LVDS data output, wire 2, channel 6 |
| OUT7A_P, OUT7A_N | 43, 44 | Differential LVDS data output, wire 1, channel 7 |
| OUT7B_P, OUT7B_N | 41, 42 | Differential LVDS data output, wire 2, channel 7 |
| OUT8A_P, OUT8A_N | 47, 48 | Differential LVDS data output, wire 1, channel 8 |
| OUT8B_P, OUT8B_N | 45, 46 | Differential LVDS data output, wire 2, channel 8 |
| PD | 10 | Power-down control input. Active High. The pin has an internal 220-kΩ pulldown resistor. |
| REFB | 69 | Negative reference input and output. Internal reference mode: Reference bottom voltage (0.45 V) is output on this pin. A decoupling capacitor is not required on this pin. External reference mode: Reference bottom voltage (0.45 V) must be externally applied to this pin. Please see External Reference Mode of Operation. |
| REFT | 70 | Positive reference input and output. Internal reference mode: Reference top voltage (1.45 V) is output on this pin. A decoupling capacitor is not required on this pin. External reference mode: Reference top voltage (1.45 V) must be externally applied to this pin. Please see External Reference Mode of Operation. |
| RESET | 51 | Active HIGH RESET input. The pin has an internal 220-kΩ pulldown resistor. |
| SCLK | 77 | Serial clock input. The pin has an internal 220-kΩ pulldown resistor. |
| SDATA | 76 | Serial data input. The pin has an internal 220-kΩ pulldown resistor. |
| SDOUT | 64 | Serial data readout. This pin is in the high-impedance state after reset. When the <READOUT> bit is set, the SDOUT pin becomes active. SDOUT is a CMOS digital output running from the AVDD supply. |
| CSZ | 75 | Serial enable chip select – active-low digital input |
| SYNC | 65 | Input signal to synchronize channels and chips when used with reduced output data rates. If it is not used, add a ≤ 10-KΩ pulldown resistor. |
| LVDD | 11, 49 | Digital and I/O power supply, 1.8 V |
| LGND | 12, 50 | Digital ground |
| NC | 67 | No Connection. Must leave floated |