JAJSFA9E November   2011  – April 2018 ADS5294

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     ブロック概略図
  4. 4 改訂履歴
  5. 5 概要(続き)
  6. 6 デバイス比較表
  7. 7 Pin Configuration and Functions
    1.     Pin Functions
  8. 8 Specifications
    1. 8.1  Absolute Maximum Ratings
    2. 8.2  ESD Ratings
    3. 8.3  Recommended Operating Conditions
    4. 8.4  Thermal Information
    5. 8.5  Electrical Characteristics Dynamic Performance
    6. 8.6  Digital Characteristics
    7. 8.7  Timing Requirements
    8. 8.8  LVDS Timing at Different Sampling Frequencies — 2-Wire Interface, 7x-Serialization, Digital Filter Disabled
    9. 8.9  LVDS Timing at Different Sampling Frequencies — 1-Wire Interface, 14x-Serialization, Digital Filter Disabled
    10. 8.10 Serial Interface Timing Requirements
    11. 8.11 Reset Timing
    12. 8.12 LVDS Timing at Different Sampling Frequencies — 1-Wire Interface, 14x-Serialization, Decimation by 2 Filter Enabled
    13. 8.13 LVDS Timing at Different Sampling Frequencies — 1-Wire Interface, 14x-Serialization, Decimation by 4 Filter Enabled
    14. 8.14 LVDS Timing at Different Sampling Frequencies — 1-Wire Interface, 14x-Serialization, Decimation by 8 Filter Enabled
    15. 8.15 Typical Characteristics
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Analog Input
      2. 9.3.2 Input Clock
      3. 9.3.3 Digital Highpass IIR Filter
      4. 9.3.4 Decimation Filter
      5. 9.3.5 Decimation Filter Equation
        1. 9.3.5.1 Pre-defined Coefficients
        2. 9.3.5.2 Custom Filter Coefficients
      6. 9.3.6 PLL Operation Versus LVDS Timing
        1. 9.3.6.1 Effect on Output Timings
    4. 9.4 Device Functional Modes
    5. 9.5 Programming
      1. 9.5.1 Serial Interface
        1. 9.5.1.1 Register Initialization
        2. 9.5.1.2 Serial Register Readout
        3. 9.5.1.3 Default States After Reset
    6. 9.6 Register Maps
      1. 9.6.1 Description Of Serial Registers
        1. 9.6.1.1  Power-Down Modes
          1. Table 1. Power-Down Mode Register
        2. 9.6.1.2  Low Frequency Noise Suppression Mode
          1. Table 2. Low Frequency Noise Suppression Mode Register
        3. 9.6.1.3  Analog Input Invert
          1. Table 3. Analog Input Invert Register
        4. 9.6.1.4  LVDS Test Patterns
          1. Table 4. LVDS Test Patterns
        5. 9.6.1.5  Bit-Byte-Word Wise Output
          1. Table 5. Bit-Byte-Word Wise Output
        6. 9.6.1.6  Digital Processing Blocks
        7. 9.6.1.7  Programmable Digital Gain
          1. Table 6. Programmable Digital Gain
        8. 9.6.1.8  Channel Averaging
          1. Table 7. Channel Averaging
        9. 9.6.1.9  Decimation Filter
          1. Table 8. Decimation Filter
        10. 9.6.1.10 Highpass Filter
          1. Table 9. Highpass Filter
        11. 9.6.1.11 Bit-Clock Programmability
          1. Table 10. Bit-Clock Programmability
        12. 9.6.1.12 Output Data Rate Control
          1. Table 11. Output Data Rate Control
        13. 9.6.1.13 Synchronization Pulse
          1. Table 12. Synchronization Pulse
        14. 9.6.1.14 External Reference Mode of Operation
        15. 9.6.1.15 Data Output Format Modes
          1. Table 13. Data Output Format Modes
        16. 9.6.1.16 Programmable Mapping Between Input Channels and Output Pins
          1. Table 14. Mapping Between Input Channels and Output Pins
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Large and Small Signal Input Bandwidth
        2. 10.2.2.2 Drive Circuit
        3. 10.2.2.3 Clock Selection
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13デバイスおよびドキュメントのサポート
    1. 13.1 デバイス・サポート
      1. 13.1.1 デバイスの項目表記
        1. 13.1.1.1 仕様の定義
    2. 13.2 ドキュメントのサポート
      1. 13.2.1 関連資料
    3. 13.3 コミュニティ・リソース
    4. 13.4 商標
    5. 13.5 静電気放電に関する注意事項
    6. 13.6 Glossary
  14. 14メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Synchronization Pulse

Table 12. Synchronization Pulse

ADDR. (HEX) D15 D14 D13 D12 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0
25 TP_HARD_SYNC
02 EN_SYNC

The SYNC pin synchronizes the data output from channels within the same chip or from channels across chips when decimation filters are used with reduced output data rate.

When the decimation filters are used (for example, the decimate-by-two filter is enabled), then, effectively, the device outputs one digital code for every two analog input samples. If the SYNC function is not enabled, then the filters are not synchronized (even within a chip) which means that one channel is sending out codes corresponding to input samples N, N + 1 and so on, while another may be sending out code corresponding to N + 1, N + 2, and so on.

To achieve synchronization, the SYNC pulse must arrive at all the ADS529x chips at the same time instant (as shown in the timing diagram of Figure 60

The ADS5294 generates an internal synchronization signal which is used to reset the internal clock dividers used by the decimation filter.

Using the SYNC signal in this way ensures that all channels will output digital codes corresponding to the same set of input samples.

SYNC Timings:

Synchronizing the filters using the SYNC pin is enabled by default. No register bits are required to be written. Even EN_SYNC bit is not required.It is important for register bit TP_HARD_SYNC to be 0 for this mode to work. As shown by Figure 60, the SYNC rising edge can be positioned anywhere within the window. The width of the SYNC must be at least one clock cycle.

ADS5294 pulse_tim_lvs776.gifFigure 60. Synchronization Pulse Timing

Note that the SYNC DOES NOT synchronize the sampling instants of the ADC across chips. All channels within a single chip sample their analog inputs simultaneously. The input clock needs to be routed to both chips with identical length to ensure that channels across two chips will sample their analog inputs simultaneously. Taking this step ensures that the input clocks arrive at both of the chips at the same time. This should be handled in the board design and routing. The SYNC pin cannot be used to synchronize the sampling instants.

In addition to the above, the SYNC also synchronizes the RAMP test patterns across channels. In order to synchronize the test patterns, TP_HARD_SYNC must be set as '1'. Setting TP_HARD_SYNC = 1 actually disables the sync of the filters.