JAJSFA9E November 2011 – April 2018 ADS5294
PRODUCTION DATA.
| ADC CLK Frequency (MSPS) | Set-up Time (tsu), ns | Hold Time (tH), ns | tPROG = (8 / 7) × T + tdelay, ns(4) | ||||||
|---|---|---|---|---|---|---|---|---|---|
| Fs = 1 / T | Data Valid to Zero-Crossing of LCLKP
(both edges) |
Zero-Crossing of LCLKP to Data Becoming Invalid
(both edges) |
tPROG = delay from input clock zero-cross rising edge to frame clock zero cross (rising edge) | ||||||
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |
| 80 | 1 | 1.5 | 7.5 | 9 | 10.5 | ||||
| 60 | 1.7 | 1.7 | 7.5 | 9 | 10.5 | ||||