JAJSFA9E November 2011 – April 2018 ADS5294
PRODUCTION DATA.
| ADC CLK Frequency (MSPS) | Set-up Time (tsu), ns | Hold Time (tH), ns | tPROG = (5 / 7) × T + tdelay, ns(2) | ||||||
|---|---|---|---|---|---|---|---|---|---|
| Fs = 1 / T | Data Valid to Zero-Crossing of LCLKP
(both edges) |
Zero-Crossing of LCLKP to Data Becoming Invalid
(both edges) |
tPROG = delay from Input clock zero-cross rising edge to frame clock zero cross (rising edge) | ||||||
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |
| 50 | 0.28 | 0.48 | 0.28 | 0.6 | 7.5 | 9 | 10.5 | ||
| 40 | 0.5 | 0.68 | 0.54 | 0.8 | 7.5 | 9 | 10.5 | ||
| 30 | 0.62 | 0.8 | 1 | 1.25 | 7.5 | 9 | 10.5 | ||
| 20 | 1.2 | 1.4 | 1.6 | 1.9 | 7.5 | 9 | 10.5 | ||
| 10 | 3.1 | 3.3 | 3.3 | 3.5 | 7.5 | 9 | 10.5 | ||
NOTE
The LVDS timing specification is only valid when digital decimation filters are disabled. When digital filters are enabled, the set-up time decreases as the corresponding hold time increases as shown in LVDS Timing at Different Sampling Frequencies — 1-Wire Interface, 14x-Serialization, Decimation by 2 Filter Enabled to LVDS Timing at Different Sampling Frequencies — 1-Wire Interface, 14x-Serialization, Decimation by 8 Filter Enabled. The change on LVDS timing also depends on the internal PLL setting of the ADS5294. See PLL Operation Versus LVDS Timing for more information.
At the highest sampling frequency, 80-MSPS, and decimation of 2 ( for example: effective data rate = 560 Mbps in 1-wire mode), the set-up time is reduced by 70 ps, (for example: set-up time, min = 0.43 ns; hold time, min = 0.54 ns). scenario assumes that the recommended PLL settings are configured as shown in PLL Operation Versus LVDS Timing
Figure 2. LVDS Output Voltage Levels
Figure 3. 14-Bit 1-Wire LVDS Timing Diagram
Figure 4. Enlarged 1-Wire LVDS Timing Diagram (14 bit)
Figure 6. Enlarged 2-Wire LVDS Timing Diagram (14 bit)
Figure 7. Definition of Setup and Hold Times tSU = min(tSU1, tSU2); tH = min(tH1, tH2)