JAJSFA9E November 2011 – April 2018 ADS5294
PRODUCTION DATA.
ADDR. (HEX) | D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | NAME |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28 | x | EN_BITORDER | |||||||||||||||
1 | x | BIT_WISE | |||||||||||||||
1 | X | X | X | X | X | X | X | X | EN_WORDWISE_BY_CH<7:> |
Register 0x28 selects the LVDS ADC output as bit-wise, byte-wise, or word-wise in the 2-wire mode. Figure 53 and Figure 54 show the details.