SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
Each row of the memory corresponds to one LCDMx/LCDBMx register. To write(read) into a memory row, the corresponding LCDMx (LCDBMx) register has to be written. The following table describes the memory rows accessed based on access size.
| Access size | Registers accessed |
| Byte | LCD(B)M[address[5:0]] |
| Half word | LCD(B)M[{address[5:1],1}], LCD(B)M[{address[5:1],0}] |
| Word | LCD(B)M[{address[5:2],3}], LCD(B)M[{address[5:2],2}], LCD(B)M[{address[5:2],1}], LCD(B)M[{address[5:2],0}] |
Table below describes the mapping between memory rows and the corresponding memory index register. All the memory bits can be cleared by writing a 1 to LCDCLRM (clears LCDM memory) or LCDCLRBM (clears LCDBM memory). The clearing of respective memory happens immediately after writing to LCDCLRM/ LCDCLRBM bit
| Memory Row | Register |
| 0 | LCDM0 |
| 1 | LCDM1 |
| 2 | LCDM2 |
| 3 | LCDM3 |
| 4 | LCDM4 |
| 5 | LCDM5 |
| 6 | LCDM6 |
| 7 | LCDM7 |
| 8 | LCDM8 |
| 9 | LCDM9 |
| 10 | LCDM10 |
| 11 | LCDM11 |
| 12 | LCDM12 |
| 13 | LCDM13 |
| 14 | LCDM14 |
| 15 | LCDM15 |
| 16 | LCDM16 |
| 17 | LCDM17 |
| 18 | LCDM18 |
| 19 | LCDM19 |
| 20 | LCDM20 |
| 21 | LCDM21 |
| 22 | LCDM22 |
| 23 | LCDM23 |
| 24 | LCDM24 |
| 25 | LCDM25 |
| 26 | LCDM26 |
| 27 | LCDM27 |
| 28 | LCDM28 |
| 29 | LCDM29 |
| 30 | LCDM30 |
| 31 | LCDM31 |
| 32 | LCDM32 |
| 33 | LCDM33 |
| 34 | LCDM34 |
| 35 | LCDM35 |
| 36 | LCDM36 |
| 37 | LCDM37 |
| 38 | LCDM38 |
| 39 | LCDM39 |
| 40 | LCDM40 |
| 41 | LCDM41 |
| 42 | LCDM42 |
| 43 | LCDM43 |
| 44 | LCDM44 |
| 45 | LCDM45 |
| 46 | LCDM46 |
| 47 | LCDM47 |
| 48 | LCDM48 |
| 49 | LCDM49 |
| 50 | LCDM50 |
| 51 | LCDM51 |
| 52 | LCDM52 |
| 53 | LCDM53 |
| 54 | LCDM54 |
| 55 | LCDM55 |
| 56 | LCDM56 |
| 57 | LCDM57 |
| 58 | LCDM58 |
| 59 | LCDM59 |
| 60 | LCDM60 |
| 61 | LCDM61 |
| 62 | LCDM62 |
| 63 | LCDM63 |