SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The I2C mode supports any target or controller I2C-compatible device. Figure 22-2 shows an example of an I2C bus. Each I2C peripheral instance is comprised of both controller and target functions where the target can be addressed with 2 independent user defined addresses. A device connected to the I2C bus can be considered as the controller or the target when performing data transfers. A controller initiates a data transfer and generates the clock signal SCL. Any device addressed by a controller is considered a target.
I2C data is communicated using the serial data (SDA) pin and the serial clock (SCL) pin. Both SDA and SCL are open-drain bidirectional and must be connected to a positive supply voltage using a pullup resistor.