SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
All TIMx instances have 16-bit counter blocks except for TIMG12 and TIMG13, which have 32-bit counter blocks. The timer counter register (TIMx.CTR) can count down, up-and-down, or up depending on the operation mode. It can also be read or written with software. Each count occurs with each rising edge of the TIMCLK signal or with both edges of external signals.
Enabling the TIMx Counter
The counter is clocked by the prescaler output TIMCLK. The counter enable bit TIMx.CTRCTL.EN can be enabled in two ways: