SPRAD05E August 2024 – October 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
For information on optimizing and placement of the decoupling and bulk capacitors, see the Sitara Processor Power Distribution Networks: Implementation and Analysis application note.
The decoupling capacitor numbers and type on the SK or EVM are only intended to serve as a guideline for customers. The true pass or fail criteria is the target impedance published in the PDN application note. In case difference is observed between the SK or EVM and the PDN application note on the capacitor number recommendation and value, the recommendation is to consider the recommendations in the PDN application note.