SPRAD05E August 2024 – October 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
EXTINTn is an open-drain output type fail-safe IO buffer. The recommendation is to connect external pullup when a PCB trace is connected and an external input is not being actively driven. Open-drain output type IO buffer has slew rate requirements specified when pulled up to 3.3V. An RC (delay) is recommended to limit the slew rate with the C placed near to the processor pin.
For more information, see the following FAQ: