SPRAD05E August 2024 – October 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
During the custom board design cycle, the recommendation is to follow AM625, AM623, AM620-Q1, AM625-Q1, AM625SIP Processor Family Schematic Design Guidelines and Schematic Review Checklist user's guide along with Hardware Design Considerations for Custom Board Design user's guide.
An important consideration during the custom board design before start of the schematic capture is to analyze compatibility (Electrical characteristics, IO level, fail-safe operation) between the processor and attached devices.
For more information, refer to the General Termination Details section in the Hardware Design Guide for KeyStone II Devices.
For information related to drive strength configuration support, see the following FAQ:
The IBIS and IBIS-AMI models can be downloaded from the below sections on the processor-specific product page: