SPRAD05E August 2024 – October 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
All the processor supply (power) pins are recommended to be supplied (connected) with the supply voltages as per Recommended Operating Conditions section of the device-specific data sheet, unless otherwise specified in the Pin Connectivity Requirements section of the device-specific data sheet.
The recommendation is to read the notes at the beginning and end of the Pin Connectivity Requirements.
The processor family includes pins (package balls) that have specific connectivity requirements and pins that are recommended to be left unconnected.
For more information on connection of unused processor peripherals and IOs, see the following FAQ: