SPRAD05E August 2024 – October 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
The JTAG and Emulation signals are referenced to the same IO supply for IO group. The TDI, TDO, TCK, TMS, TRSTn, EMU0 and EMU1 signals are referenced to VDDSHV_MCU (dual-voltage IO) supply rail (IO supply for IO group MCU). VDDSHV_MCU can be connected to 1.8V or 3.3V.
The recommendation is to use the TI recommended, defined and supported 20-pin connector rather then the 10-pin ARM connector. The 10-pin JTAG connector does not include the TRSTn signal or the EMU0, EMU1 signals.
For implementation of the JTAG interface, see the Emulation and Trace Headers Technical Reference Manual.