The recommendation is to implement a
separate LDO to supply the VPP for eFuse programming meeting the current
requirements as per the device-specific data sheet. VPP supply can be sourced from a
separate on-board LDO supply or an external supply with the timing controlled by a
processor IO.
VPP supply pin can be left floating
(HiZ) or pulled to ground (ok to connect a resistor with a TP to isolate the ground
and connect supply) during, processor power-up, power-down and normal operation.
The following hardware requirements
are recommended to be taken care when programming eFuse ROM (OTP):
- The VPP power supply is
recommended to be applied only after completion of processor power-up
sequence and while programming the eFuse.
- The recommendation is to use
a fixed output LDO with higher input voltage (2.5V or 3.3V) and enable input
(control). The enable input is recommended to be controlled by the processor
GPIO for timing the VPP supply.
- The VPP supply is expected to
see high load current transients. Local bulk capacitor is recommended near
to the processor VPP pin to support the current transient.
- Select LDO with quick
discharge capability or use an external discharge resistor.
- A maximum current of 400mA is
specified during eFuse programming.
- When an external power supply
is used, the supply is recommended to be applied after the processor power
supplies ramp and are stable.
- When an external power supply
is used, recommend adding on-board bulk capacitor, decoupling capacitor and
discharge resistor near to the processor VPP pin. Add a test point to
connect external power supply and provision to connect one of the processor
GPIO to control timing of the external supply.
- The recommendation is to
disable the VPP supply (left floating (HiZ) or grounded) when not
programming the eFuses.
- When an adjustable LDO is
used, consider adding an external zener for over-voltage protection at the
LDO output.
For more information, see the
following FAQ:
[FAQ] AM625 / AM623 / AM620-Q1 / AM625-Q1 /
AM625SIP: Custom board hardware design – Queries regarding VPP eFuse programming
power supply selection and application
For more information, see the VPP
Specifications for One-Time Programmable (OTP) eFuses section in the
Specifications chapter of the device-specific data sheet.