SPRAD05E August 2024 – October 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
VDDS_MEM_1P1 (LPDDR4 SDRAM IO supply (sources the LPDDR4 SDRAM VDD2 and VDDQ power rails)) is recommended to be powered from the same power source as VDDS_DDR (DDR PHY IO supply).
VDDS_MEM_1P1 and VDDS_DDR power rails are recommended to be connected to 1.1V (LPDDR4).
VDDS_MEM_1P8 (LPDDR4 SDRAM core supply (sources the LPDDR4 SDRAM VDD1 power rail)) is recommended to be connected to 1.8V.
For more information, see the Recommended Operating Conditions section in the Specifications chapter of the device-specific data sheet (AM625SIP – AM6254 Sitara Processor with Integrated LPDDR4 SDRAM).