SPRAD05E August 2024 – October 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
LPDDR4 SDRAM (512MBytes) is internal (integrated) to AM625SIP. For speed and inline ECC support, see the Memory Subsystem, DDR Subsystem (DDRSS) section in the Features chapter and Integrated LPDDR4 SDRAM Information section in the Applications, Implementation, and Layout chapter of the device-specific data sheet (AM625SIP – AM6254 Sitara Processor with Integrated LPDDR4 SDRAM).