SPRAD05E August 2024 – October 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
For information on the maximum current rating at the processor power terminals for power supply groups, see the AM62x Maximum Current Ratings application note. The application note covers both ALW and AMC packages. The recommendation is to follow the Maximum Current Ratings application note for power supply sizing.