SPRAD05E August 2024 – October 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
For enhancing custom board performance and based on the application requirements, the recommendation is to provide provision for external monitoring circuit (devices) for all the on-board processor and peripheral supply rails voltage and current draw from supply rails.
For more information, see the Starter Kit SK-AM62B-P1, Starter Kit SK-AM62-LP and Starter Kit SK-AM62-SIP schematics.
Once the power supply architecture and the required devices for generating the supply rails (based on power architecture) have been finalized, the recommendation is to update the block diagram to include the power architecture (include rail voltage value in the supply rail name) and connections. The recommendation is to generate a Power Supply Sequencing (power-up and power-down) diagram and verify the sequence with the device-specific data sheet.