SPRAD05E August 2024 – October 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
The integrated power architecture can be based on Multi-channel ICs (PMICs) such as TPS65219 or similar.
For application notes and information on the output voltage configuration for the available OPNs and recommended connections, see the following links:
Powering the AM62x With the TPS65219 PMIC
Powering the AM625SIP With the TPS65219 PMIC
See the TPS65219 OPN specific technical reference manual (Example: TPS6521901 Technical Reference Manual) for information related to the NVM (output voltages and IO) configuration.
During power-down, the recommendation is for MCU_PORz input to reach a valid logic low level before the supplies begin to ramp down. The PMIC based power architecture is designed (expected) to monitor (make sure) if all power rails have been turned off and decay below 300mV before initiating a new power-up sequence anytime any of the processor power rail drops below the minimum value defined in Recommended Operating Conditions.
Additionally, see the following application note:
Advantages of Using TPS65219 PMIC to Power AM62 Processor Versus a Discrete Power Design
In case a non-TI PMIC is used, the recommendation for custom board designers is to review and follow the relevant processor collaterals including the device-specific data sheet and Maximum Current Ratings application note. The recommendation is to review the Recommended Operating Conditions, Supply Slew Rate Requirements, MCU_PORz input L->H delay (hold time) (for oscillator start-up and stabilization) requirements, Power-Up Sequencing and Power-Down Sequencing sections of the device-specific data sheet and confirm the selected PMIC based power architecture supports the above requirements and residual voltage (RV) check.
MCU_PORz input is recommended (required) to be held low (active) during power-up until all the processor supplies ramp and are valid (stable) plus minimum delay of 9.5ms (mentioned as 9500000ns in device-specific data sheet) for internal oscillator to start-up and stabilize (when using external crystal plus internal oscillator, see the device-specific data sheet) or MCU_PORz input is held low (active) until all the processor supplies ramp and are valid and external oscillator clock output is stable (when using external LVCMOS digital clock source (oscillator)) plus minimum delay of 1.2μs (mentioned as 1200ns in data sheet) (see the device-specific data sheet).
See the following FAQ: