SPRAD05E August 2024 – October 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
The recommendation is to refer to Features section of the device-specific data sheet for the supported Processor Cores. The Device Comparison section of the device-specific data sheet can be referenced for the selection of the Arm Cortex-A53 Microprocessor Subsystem cores.
The Operating Performance Points OPP section of the device-specific data sheet can be reference for definition of the required device grade and device operating performance points.
Refer below FAQ for additional details: