SPRAD05E August 2024 – October 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
During the custom board design cycle, the recommendation is to follow AM625, AM623, AM620-Q1, AM625-Q1, AM625SIP Processor Family Schematic Design Guidelines and Schematic Review Checklist user's guide along with Hardware Design Considerations for Custom Board Design user's guide.
The processor peripherals connection section covers the supported processor peripherals and is intended to be used along with the information provided in the device-specific data sheet, TRM, and relevant application notes. The documents type available that can be used include:
Additionally, FAQs and relevant E2E threads (newly created or previously answered) can be leveraged or used.