SDAA503 September 2026 F28E120SB , F28E120SC , F29H850DM , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P589DM-Q1 , F29P589DU-Q1 , TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137 , TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1 , TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1 , TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1 , TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1 , TMS320F28075 , TMS320F28075-Q1 , TMS320F28076 , TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378D , TMS320F28378S , TMS320F28379D , TMS320F28379D-Q1 , TMS320F28379S , TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S , TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P551SG , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1 , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
Table 3-1 defines the maximum allowed ESR as a function of crystal frequency and load capacitor value. This table represents the fundamental gate that every crystal candidate must pass before any other analysis is performed. These tables are available in C28x and F29x datasheets under the Crystal Oscillator Specifications Section. The succeeding steps, procedures, and equations in this application note assume that the oscillator requirements table below is available to proceed.
The values in Table 3-1 are derived from the oscillator negative resistance: ESR_max = Rneg_min / 3. The factor of 3 verifies a minimum 3x Rneg-to-ESR margin at worst-case operating conditions (maximum temperature, minimum supply voltage). A 5x margin is preferred in automotive applications. The datasheet notes that C0 must be 7pF or less.
| CRYSTAL FREQUENCY (MHz) | MAXIMUM ESR
(Ω) (CL1 = CL2 = 12pF) |
MAXIMUM ESR
(Ω) (CL1 = CL2 = 24 = pF) |
|---|---|---|
| 10 | 55 | 110 |
| 12 | 50 | 95 |
| 14 | 50 | 90 |
| 16 | 45 | 75 |
| 18 | 45 | 65 |
| 20 | 45 | 50 |
Interpolation for CL1 = CL2 values between table columns. Table 3-1 characterizes ESR_max at two specific external capacitor values. When the required CL1 = CL2 (calculated from Equation 3) falls between 12pF and 24pF, the maximum allowable ESR can be linearly interpolated:
Inversely, the minimum CL1 = CL2 required to accommodate a crystal with a known ESR is:
Three cases apply:
Table 3-1 covers CL1 = CL2 in the 12pF to 24pF range. When the CL_spec is large, the calculated capacitor value CL1 = 2 × (CL_spec − C_stray) can exceed 24pF. Table 3-2 shows where this threshold falls for typical C_stray values:
| C_stray | CL1 exceeds 24pF when CL_spec > | Typical crystals affected |
|---|---|---|
| 3pF | 15pF | 16pF, 18pF, 20pF load crystals |
| 4pF | 16pF | 18pF, 20pF load crystals |
| 5pF | 17pF | 18pF, 20pF load crystals |
For crystals with CL_spec > 15pF, validate the design using the empirical negative-resistance test in Section 4.5 in addition to the analytical checks.