SLLSFO8C
May 2024 – November 2025
TCAN2450-Q1
,
TCAN2451-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Device Comparison Table
5
Pin Configuration and Functions
6
Specifications
6.1
Absolute Maximum Ratings
6.2
ESD Ratings
6.3
IEC ESD Ratings
6.4
Recommended Operating Conditions
6.5
Thermal Information
6.6
Supply Characteristics
6.7
Electrical Characteristics
6.8
Timing Requirements
6.9
Switching Characteristics
6.10
Typical Characteristics
7
Parameter Measurement Information
8
Detailed Description
8.1
Overview
8.2
Functional Block Diagram
8.3
Feature Description
8.3.1
CAN FD Transceiver
8.3.1.1
Driver and Receiver Function
8.3.2
VCC1 Regulator
8.3.2.1
Functional Description of Buck Regulator
8.3.2.1.1
Fixed Frequency Peak Current Mode Control
8.3.2.1.2
Minimum ON-Time, Minimum OFF-Time, and Frequency Foldback
8.3.2.1.3
Overcurrent and Short Circuit Protection
8.3.2.1.4
Soft Start
8.3.2.2
Buck Regulator Functional Modes
8.3.2.2.1
Buck Shutdown Mode
8.3.2.2.2
Buck Active Modes
8.3.3
VCC2 Regulator
8.3.3.1
VCC2 Short to Battery Protection
8.3.4
Reset Function (nRST Pin)
8.3.5
LIMP Function
8.3.6
High Side Switches
8.3.7
WAKE and ID Inputs
8.3.7.1
ID Functionality
8.3.8
Interrupt Function (nINT Pin)
8.3.9
SPI Communication
8.3.9.1
Cyclic Redundancy Check
8.3.9.2
Chip Select Not (nCS):
8.3.9.3
SPI Clock Input (SCK):
8.3.9.4
SPI Data Input (SDI):
8.3.9.5
SPI Data Output (SDO):
8.3.10
SW Pin
8.3.11
GFO Pin
8.3.12
Wake Functions
8.3.12.1
CAN Bus Wake Using RXD Request (BWRR) in Sleep Mode
8.3.12.2
Local Wake Up (LWU) via WAKEx Input Terminal
8.3.12.2.1
Static Wake
8.3.12.2.2
Cyclic Sensing Wake
8.3.12.3
Cyclic Wake
8.3.12.4
Selective Wake-up
8.3.12.4.1
Selective Wake Mode (TCAN2451-Q1)
8.3.12.4.2
Frame Detection
8.3.12.4.3
Wake-Up Frame (WUF) Validation
8.3.12.4.4
WUF ID Validation
8.3.12.4.5
WUF DLC Validation
8.3.12.4.6
WUF Data Validation
8.3.12.4.7
Frame Error Counter
8.3.12.4.8
CAN FD Frame Tolerance
8.3.12.4.9
8Mbps Filtering
8.3.13
Protection Features
8.3.13.1
Fail-safe Features
8.3.13.1.1
Sleep Mode Through Sleep Wake Error
8.3.13.2
Device Reset
8.3.13.3
Floating Terminals
8.3.13.4
TXD Dominant Time Out (DTO)
8.3.13.5
CAN Bus Short Circuit Current Limiting
8.3.13.6
Thermal Shutdown
8.3.13.7
Under and Over Voltage Lockout and Unpowered Device
8.3.13.7.1
Under-Voltage
8.3.13.7.1.1
VSUP and VHSS Under-voltage
8.3.13.7.1.2
VCC1 Under-Voltage
8.3.13.7.1.3
VCC2 Under-voltage
8.3.13.7.1.4
VCAN Under-voltage
8.3.13.7.2
VCC1 and VCC2 Over-voltage
8.3.13.7.3
VCC1 and VCC2 Short Circuit
8.3.13.8
Watchdog
8.3.13.8.1
Watchdog Error Counter and Action
8.3.13.8.2
Watchdog SPI Programming
8.3.13.8.2.1
Watchdog Configuration Lock Mechanism
8.3.13.8.2.1.1
Watchdog Configuration in SPI Two-byte Mode
8.3.13.8.3
Watchdog Timing
8.3.13.8.4
Question and Answer Watchdog
8.3.13.8.4.1
WD Question and Answer Basic Information
8.3.13.8.4.2
Question and Answer Register and Settings
8.3.13.8.4.3
WD Question and Answer Value Generation
8.3.13.8.4.3.1
Answer Comparison
8.3.13.8.4.3.2
Sequence of the 2-bit Watchdog Answer Counter
8.3.13.8.4.3.3
Question and Answer WD Example
8.3.13.8.4.3.3.1
Example Configuration for Desired Behavior
8.3.13.8.4.3.3.2
Example of performing a question and answer sequence
8.3.13.9
Bus Fault Detection and Communication
8.3.14
Customer EEPROM Programming
8.4
Device Functional Modes
8.4.1
Init Mode
8.4.2
Normal Mode
8.4.3
Standby Mode
8.4.4
Restart Mode
8.4.5
Fail-safe Mode
8.4.5.1
SBC Faults
8.4.5.2
CAN Transceiver Faults
8.4.6
Sleep Mode
9
Device Register Tables
9.1
Device Registers
10
Application and Implementation
10.1
Application Information
10.1.1
CAN BUS Loading, Length and Number of Nodes
10.1.2
CAN Termination
10.1.2.1
CAN Bus Biasing
10.1.3
Device Brownout Information
10.2
Typical Application
10.2.1
Design Requirements
10.2.2
Detailed Design Procedures
10.2.2.1
CAN Detailed Design Procedure
10.2.3
Application Curves
10.3
Power Supply Recommendations
10.4
Layout
10.4.1
Layout Guidelines
10.4.2
Layout Example
11
Device and Documentation Support
11.1
Documentation Support
11.1.1
CAN Transceiver Physical Layer Standards:
11.1.2
EMC Requirements:
11.1.3
Conformance Test Requirements:
11.1.4
Related Documentation
11.2
Receiving Notification of Documentation Updates
11.3
Support Resources
11.4
Trademarks
11.5
Electrostatic Discharge Caution
11.6
Glossary
12
Revision History
13
Mechanical, Packaging, and Orderable Information
1
Features
AEC-Q100 qualified for automotive applications
Meets the requirements of ISO 11898-2:2024 for CAN-FD and CAN-FD Signal Improvement Capability (SIC)
Functional Safety Quality-Managed
Integrated 3.3V or 5V Buck regulator (VCC1) with 1A output capability
Pin-selectable output (3.3V or 5V) based on VSEL pin connection
Switching frequency options from 1.8MHz to 2.4MHz to enable a smaller on-board inductor
Integrated spread spectrum modulation to improve EMC performance
5V LDO regulator (VCC2) supporting up to 200mA with off-board capability and short-to-battery protection
Multiple methods to wake-up from Sleep mode
CAN bus wake-up pattern (WUP)
Local wake up (LWU) using four WAKE pins
Cyclic sensing wake-up using a high-side switch (HSS4)
Selective wake (partial networking) capability, TCAN2451-Q1 only
Digital wake-up using SW pin
WAKE pins configurable as ID pins to identify ECU location in the vehicle
Four high-side switches to support multiple loads and allow for cyclic sensing wake
Fail-safe output pin (LIMP):
Optionally used as a low-side switch
±58V Bus fault protection
Advanced CAN bus fault diagnostics
Timeout, window, and Q&A watchdog support
Access to EEPROM to save device configuration
Available in 32-pin leadless package with wettable flank for improved automated optical inspection (AOI) capability