SLLSFO8C May   2024  – November 2025 TCAN2450-Q1 , TCAN2451-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  IEC ESD Ratings
    4. 6.4  Recommended Operating Conditions
    5. 6.5  Thermal Information
    6. 6.6  Supply Characteristics
    7. 6.7  Electrical Characteristics
    8. 6.8  Timing Requirements
    9. 6.9  Switching Characteristics
    10. 6.10 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  CAN FD Transceiver
        1. 8.3.1.1 Driver and Receiver Function
      2. 8.3.2  VCC1 Regulator
        1. 8.3.2.1 Functional Description of Buck Regulator
          1. 8.3.2.1.1 Fixed Frequency Peak Current Mode Control
          2. 8.3.2.1.2 Minimum ON-Time, Minimum OFF-Time, and Frequency Foldback
          3. 8.3.2.1.3 Overcurrent and Short Circuit Protection
          4. 8.3.2.1.4 Soft Start
        2. 8.3.2.2 Buck Regulator Functional Modes
          1. 8.3.2.2.1 Buck Shutdown Mode
          2. 8.3.2.2.2 Buck Active Modes
      3. 8.3.3  VCC2 Regulator
        1. 8.3.3.1 VCC2 Short to Battery Protection
      4. 8.3.4  Reset Function (nRST Pin)
      5. 8.3.5  LIMP Function
      6. 8.3.6  High Side Switches
      7. 8.3.7  WAKE and ID Inputs
        1. 8.3.7.1 ID Functionality
      8. 8.3.8  Interrupt Function (nINT Pin)
      9. 8.3.9  SPI Communication
        1. 8.3.9.1 Cyclic Redundancy Check
        2. 8.3.9.2 Chip Select Not (nCS):
        3. 8.3.9.3 SPI Clock Input (SCK):
        4. 8.3.9.4 SPI Data Input (SDI):
        5. 8.3.9.5 SPI Data Output (SDO):
      10. 8.3.10 SW Pin
      11. 8.3.11 GFO Pin
      12. 8.3.12 Wake Functions
        1. 8.3.12.1 CAN Bus Wake Using RXD Request (BWRR) in Sleep Mode
        2. 8.3.12.2 Local Wake Up (LWU) via WAKEx Input Terminal
          1. 8.3.12.2.1 Static Wake
          2. 8.3.12.2.2 Cyclic Sensing Wake
        3. 8.3.12.3 Cyclic Wake
        4. 8.3.12.4 Selective Wake-up
          1. 8.3.12.4.1 Selective Wake Mode (TCAN2451-Q1)
          2. 8.3.12.4.2 Frame Detection
          3. 8.3.12.4.3 Wake-Up Frame (WUF) Validation
          4. 8.3.12.4.4 WUF ID Validation
          5. 8.3.12.4.5 WUF DLC Validation
          6. 8.3.12.4.6 WUF Data Validation
          7. 8.3.12.4.7 Frame Error Counter
          8. 8.3.12.4.8 CAN FD Frame Tolerance
          9. 8.3.12.4.9 8Mbps Filtering
      13. 8.3.13 Protection Features
        1. 8.3.13.1 Fail-safe Features
          1. 8.3.13.1.1 Sleep Mode Through Sleep Wake Error
        2. 8.3.13.2 Device Reset
        3. 8.3.13.3 Floating Terminals
        4. 8.3.13.4 TXD Dominant Time Out (DTO)
        5. 8.3.13.5 CAN Bus Short Circuit Current Limiting
        6. 8.3.13.6 Thermal Shutdown
        7. 8.3.13.7 Under and Over Voltage Lockout and Unpowered Device
          1. 8.3.13.7.1 Under-Voltage
            1. 8.3.13.7.1.1 VSUP and VHSS Under-voltage
            2. 8.3.13.7.1.2 VCC1 Under-Voltage
            3. 8.3.13.7.1.3 VCC2 Under-voltage
            4. 8.3.13.7.1.4 VCAN Under-voltage
          2. 8.3.13.7.2 VCC1 and VCC2 Over-voltage
          3. 8.3.13.7.3 VCC1 and VCC2 Short Circuit
        8. 8.3.13.8 Watchdog
          1. 8.3.13.8.1 Watchdog Error Counter and Action
          2. 8.3.13.8.2 Watchdog SPI Programming
            1. 8.3.13.8.2.1 Watchdog Configuration Lock Mechanism
              1. 8.3.13.8.2.1.1 Watchdog Configuration in SPI Two-byte Mode
          3. 8.3.13.8.3 Watchdog Timing
          4. 8.3.13.8.4 Question and Answer Watchdog
            1. 8.3.13.8.4.1 WD Question and Answer Basic Information
            2. 8.3.13.8.4.2 Question and Answer Register and Settings
            3. 8.3.13.8.4.3 WD Question and Answer Value Generation
              1. 8.3.13.8.4.3.1 Answer Comparison
              2. 8.3.13.8.4.3.2 Sequence of the 2-bit Watchdog Answer Counter
              3. 8.3.13.8.4.3.3 Question and Answer WD Example
                1. 8.3.13.8.4.3.3.1 Example Configuration for Desired Behavior
                2. 8.3.13.8.4.3.3.2 Example of performing a question and answer sequence
        9. 8.3.13.9 Bus Fault Detection and Communication
      14. 8.3.14 Customer EEPROM Programming
    4. 8.4 Device Functional Modes
      1. 8.4.1 Init Mode
      2. 8.4.2 Normal Mode
      3. 8.4.3 Standby Mode
      4. 8.4.4 Restart Mode
      5. 8.4.5 Fail-safe Mode
        1. 8.4.5.1 SBC Faults
        2. 8.4.5.2 CAN Transceiver Faults
      6. 8.4.6 Sleep Mode
  10. 9 Device Register Tables
    1. 9.1 Device Registers
  11. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 CAN BUS Loading, Length and Number of Nodes
      2. 10.1.2 CAN Termination
        1. 10.1.2.1 CAN Bus Biasing
      3. 10.1.3 Device Brownout Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedures
        1. 10.2.2.1 CAN Detailed Design Procedure
      3. 10.2.3 Application Curves
    3. 10.3 Power Supply Recommendations
    4. 10.4 Layout
      1. 10.4.1 Layout Guidelines
      2. 10.4.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 CAN Transceiver Physical Layer Standards:
      2. 11.1.2 EMC Requirements:
      3. 11.1.3 Conformance Test Requirements:
      4. 11.1.4 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

CAN FD Transceiver

Figure 8-3 shows the block diagram for the CAN FD Transceiver.

The CTXD is the input to the CAN FD transmitter from the processor that controls the state of the CAN FD bus. When CTXD is low, the bus output is dominant. When CTXD is high, the bus output is recessive, which is a logic 0. The CTXD input structure is compatible with processors with 3.3V to 5V VO. CTXD has an internal pull-up resistor to VCC1. The bus is protected from being stuck dominant through a system failure driving CTXD low through the dominant state time-out timer.

CRXD is the output of the CAN FD receiver. When a CAN wake event takes place the CRXD pin is latched low. CRXD also indicates the local wake up (LWU) from the high voltage WAKE pins. The CRXD is a push-pull output buffer and, as such, an external pull-up is not needed. In restart mode, the RXD pins drive high. When VCC1 is > UVCC1 for tRSTN_act, the device automatically transition to standby mode. The CRXD pin pulls low to indicate a wake up request. Program the CRXD pin to toggle low or high with a pulse width of tTOGGLE, see Figure 8-16 as an example of this feature.

The VCAN pin is the 5V supply input for the CAN FD transceiver. VCAN is monitored for under-voltage events, UVCAN. When VCAN is present and not in a fault state, register 8'h4F[1], VCAN_STATUS, is set to 1b. For the CAN FD transceiver to be available, VCAN must be present. This pin is also used for EEPROM writing so must be on for this function to happen.

TCAN2450-Q1 TCAN2451-Q1 CAN Transceiver Block
                    Diagram Figure 8-3 CAN Transceiver Block Diagram

Separately program the CAN FD outside of the SBC mode control or tied to the SBC mode control. When tied to the SBC mode control, changing the SBC mode to normal mode automatically changes the transceivers to ON state. All other states are wake capable. When programmed separately than the SBC modes, there are certain states that the transceivers cannot be in for the mode. If a mode change initiates and the transceiver is not in an allowed state, the mode change does not take place, and the MODE_ERR interrupt at 8'h5A[3] is set to 1b. Similarly, if the transceiver state changes to a state not allowed in an SBC mode, the state change does not happen and the MODE_ERR interrupt at 8'h5A[3] is set to 1b. Here are a few specific cases for consideration.

  • A transceiver in Normal mode configured for listen, wake capable and off can transition to standby mode, and the state is the same.
  • Transitioning to restart mode is wake capable unless the transceiver is programmed off.
  • Transitioning from restart mode to standby mode is wake capable unless the transceiver is programmed off.
  • When using the SWE timer and the timer times out, the transceivers automatically become wake capable when entering sleep mode or fail-safe mode.
Note: If the device is in SBC normal mode and the transceivers are programmed on, the CTXD pin is checked. If the CTXD pin is dominant, the transceiver does not turn on the transmitter until the CTXD pin has transitioned to recessive.

The CAN FD transceiver supports off, on, listen, and wake capable. The state of the transceiver is programmed using register 8'h10[2:0]. On represents normal mode for a stand-alone transceiver. The CAN transceiver defaults to wake capable when entering fail-safe mode, but can be disabled for this mode by using CAN1_FSM_DIS at register 8'h10[3] = 1b.

The VCAN pin is the 5V supply input for the CAN FD transmitter. VCAN is monitored for under-voltage events, UVCAN. When VCAN is present and not in a fault state, register 8'h4F[1], VCAN_STATUS, is set to 1b. For the CAN FD transmitter to be available, VCAN must be present. This pin is also used for EEPROM writing, and VCAN must be present for this function.

When a CAN wake event takes place the CRXD pin is latched low. CRXD also indicates wake up due to WAKEx pins. CRXD pin is a push-pull output and as such an external pull-up is not needed. In restart mode, the CRXD pin is driven high. When VCC1 is > UVCC1 for tRSTN_act, the device automatically transition to standby mode. The CRXD pin is then pulled low to indicate a wake up request. Program the CRXD pin to toggle low or high with a pulse width of tTOGGLE, see Static Wake as an example of this feature.

Table 8-1 CAN FD Transceiver Programmable State by SBC Mode
SBC ModeOnListenWake CapableOffSBC Mode Control
Normal✓✓✓✓On
Standby✓✓✓Wake Capable
Sleep✓ default✓Wake Capable
Restart✓ default✓Wake Capable
Fail-safe✓ default✓Wake Capable
Note:
  • When entering SBC restart mode, the transceiver changes to wake capable
  • When entering SBC fail-safe mode, the transceiver defaults to wake capable.