SLLSFO8C May 2024 – November 2025 TCAN2450-Q1 , TCAN2451-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Transmitter and Receiver Characteristics | ||||||
| tprop(TxD-busrec) | Propagation delay time, low-to-high CTXD edge to driver recessive (dominant to recessive) | 45Ω ≤ RL ≤ 65Ω, CL = 100pF, RCM = open; See Figure 7-4 | 50 | 80 | ns | |
| tprop(TxD-busdom) | Propagation delay time, high-to-low CTXD edge to driver dominant (recessive to dominant) | 50 | 80 | ns | ||
| tsk(p) | Pulse skew (|tprop(TxD-busrec) – tprop(TxD-busdom)|) | 10 | 25 | ns | ||
| tR | Differential output signal rise time: | 30 | 50 | ns | ||
| tF | Differential output signal fall time: | 35 | 55 | ns | ||
| tprop(busrec-RXD) | Propagation delay time, bus recessive input to CRXD high output (dominant to recessive) | 45Ω ≤
RL ≤ 65Ω, CL = 100pF, RCM = open, CRXD =
15pF see Figure 7-5 |
75 | 110 | ns | |
| tprop(busdom-RXD) | Propagation delay time, bus dominant input to CRXD low output (recessive to dominant) | 75 | 110 | ns | ||
| tLOOP | Loop Delay(1) | 45Ω ≤ RL ≤ 65Ω, CL = 100pF, CRXD = 15pF, VCC1 ± 2%, see Section 7 | 170 | ns | ||
| CAN FD timing characteristics according to ISO 11898-2:2024 including Signal Improvement Characteristics (SIC); tbit(TXD) ≥ 125ns. Typical conditions: RL = 45Ω to 65Ω, CL = 100pF, CCRXD = 15pF; See Section 7 | ||||||
| tΔBit(Bus) | Transmitted bit width variation | Bus recessive bit length variation relative to TXD bit length, ΔtBit(Bus) = tBit(Bus) - tBit(TXD) | –10 | 10 | ns | |
| tΔBit(RXD) | Received bit width variation | RXD recessive bit length variation relative to TXD bit length, ΔtBit(RXD) = tBit(RXD) - tBit(TXD) | –30 | 20 | ns | |
| tΔREC | Receiver timing symmetry | RXD recessive bit length variation relative to bus bit length, ΔtREC = tBit(RXD) - tBit(Bus) | –20 | 15 | ns | |
| tREC_START | Delay time from TXD rising edge to the start of passive recessive phase | See Figure 7-17 |
530 | ns | ||
| tSIC_START | Delay time from TXD rising edge to the start of active recessive phase | 120 | ns | |||
| tSIC_END | Delay time from TXD rising edge to the end of active recessive phase | 355 | ns | |||
| SPI Switching Characteristics | ||||||
| fSCK | SPI clock frequency (2) | Normal and standby modes, Sleep mode - if VCC1 is present, if register BYTE_CNT, 09h[3]=0b (single byte mode) | 4 | MHz | ||
| fSCK | SPI clock frequency (2) | Normal and standby modes, Sleep mode - if VCC1 is present, if register BYTE_CNT, 09h[3]=1b (two-byte mode) | 2 | MHz | ||
| tSCK | SPI clock period (2) | Normal and standby
modes and Sleep mode - if VCC1 is present; if register BYTE_CNT, 09h[3]=0b (single
byte mode) See Figure 7-12 |
250 | ns | ||
| tSCK | SPI clock period (2) | Normal and standby
modes and Sleep mode - if VCC1 is present; if register BYTE_CNT, 09h[3]=1b (two-byte
mode) See Figure 7-12 |
500 | ns | ||
| tSCKR | SPI clock rise time (2) | Normal and standby modes and Sleep mode - if VCC1 is present; See Figure 7-11 | 40 | ns | ||
| tSCKF | SPI clock fall time (2) | Normal and standby modes and Sleep mode - if VCC1 is present; See Figure 7-12 | 40 | ns | ||
| tSCKH | SPI clock high (2) | Normal and standby
modes and Sleep mode - if VCC1 is present; if register BYTE_CNT, 09h[3]=0b (single byte mode) See Figure 7-12 |
125 | ns | ||
| tSCKH | SPI clock high (2) | Normal and standby
modes and Sleep mode - if VCC1 is present; if register BYTE_CNT, 09h[3]=1b (two-byte mode) See Figure 7-12 |
250 | ns | ||
| tSCKL | SPI clock low (2) | Normal and standby
modes and Sleep mode - if VCC1 is present; if register BYTE_CNT, 09h[3]=0b (single byte mode) See Figure 7-12 |
125 | ns | ||
| tSCKL | SPI clock low (2) | Normal and standby
modes and Sleep mode - if VCC1 is present; if register BYTE_CNT, 09h[3]=1b (two-byte mode) See Figure 7-12 |
250 | ns | ||
| tnCSS | nCS chip select setup time (2) | Normal and standby modes and Sleep mode - if VCC1 is present; See Figure 7-12 | 100 | ns | ||
| tnCSH | nCS chip select hold time (2) | Normal and standby modes and Sleep mode - if VCC1 is present; See Figure 7-12 | 100 | ns | ||
| tnCSD | nCS chip select disable time (2) | Normal and standby modes and Sleep mode - if VCC1 is present; See Figure 7-11 | 50 | ns | ||
| tSISU | Data in setup time (2) | Normal and standby modes and Sleep mode - if VCC1 is present; See Figure 7-11 | 50 | ns | ||
| tSIH | Data in hold time (2) | Normal and standby modes and Sleep mode - if VCC1 is present; See Figure 7-11 | 50 | ns | ||
| tSOV | Data out valid (2) | Normal and standby modes and Sleep mode - if VCC1 is present; See Figure 7-12 | 80 | ns | ||
| tRSO | SDO rise time (2), CLOAD <= 20pF | Normal and standby modes and Sleep mode - if VCC1 is present; See Figure 7-12 | 40 | ns | ||
| tFSO | SDO fall time (2),CLOAD <= 20pF | Normal and standby modes and Sleep mode - if VCC1 is present; See Figure 7-12 | 40 | ns | ||