SLLSFO8C May   2024  – November 2025 TCAN2450-Q1 , TCAN2451-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  IEC ESD Ratings
    4. 6.4  Recommended Operating Conditions
    5. 6.5  Thermal Information
    6. 6.6  Supply Characteristics
    7. 6.7  Electrical Characteristics
    8. 6.8  Timing Requirements
    9. 6.9  Switching Characteristics
    10. 6.10 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  CAN FD Transceiver
        1. 8.3.1.1 Driver and Receiver Function
      2. 8.3.2  VCC1 Regulator
        1. 8.3.2.1 Functional Description of Buck Regulator
          1. 8.3.2.1.1 Fixed Frequency Peak Current Mode Control
          2. 8.3.2.1.2 Minimum ON-Time, Minimum OFF-Time, and Frequency Foldback
          3. 8.3.2.1.3 Overcurrent and Short Circuit Protection
          4. 8.3.2.1.4 Soft Start
        2. 8.3.2.2 Buck Regulator Functional Modes
          1. 8.3.2.2.1 Buck Shutdown Mode
          2. 8.3.2.2.2 Buck Active Modes
      3. 8.3.3  VCC2 Regulator
        1. 8.3.3.1 VCC2 Short to Battery Protection
      4. 8.3.4  Reset Function (nRST Pin)
      5. 8.3.5  LIMP Function
      6. 8.3.6  High Side Switches
      7. 8.3.7  WAKE and ID Inputs
        1. 8.3.7.1 ID Functionality
      8. 8.3.8  Interrupt Function (nINT Pin)
      9. 8.3.9  SPI Communication
        1. 8.3.9.1 Cyclic Redundancy Check
        2. 8.3.9.2 Chip Select Not (nCS):
        3. 8.3.9.3 SPI Clock Input (SCK):
        4. 8.3.9.4 SPI Data Input (SDI):
        5. 8.3.9.5 SPI Data Output (SDO):
      10. 8.3.10 SW Pin
      11. 8.3.11 GFO Pin
      12. 8.3.12 Wake Functions
        1. 8.3.12.1 CAN Bus Wake Using RXD Request (BWRR) in Sleep Mode
        2. 8.3.12.2 Local Wake Up (LWU) via WAKEx Input Terminal
          1. 8.3.12.2.1 Static Wake
          2. 8.3.12.2.2 Cyclic Sensing Wake
        3. 8.3.12.3 Cyclic Wake
        4. 8.3.12.4 Selective Wake-up
          1. 8.3.12.4.1 Selective Wake Mode (TCAN2451-Q1)
          2. 8.3.12.4.2 Frame Detection
          3. 8.3.12.4.3 Wake-Up Frame (WUF) Validation
          4. 8.3.12.4.4 WUF ID Validation
          5. 8.3.12.4.5 WUF DLC Validation
          6. 8.3.12.4.6 WUF Data Validation
          7. 8.3.12.4.7 Frame Error Counter
          8. 8.3.12.4.8 CAN FD Frame Tolerance
          9. 8.3.12.4.9 8Mbps Filtering
      13. 8.3.13 Protection Features
        1. 8.3.13.1 Fail-safe Features
          1. 8.3.13.1.1 Sleep Mode Through Sleep Wake Error
        2. 8.3.13.2 Device Reset
        3. 8.3.13.3 Floating Terminals
        4. 8.3.13.4 TXD Dominant Time Out (DTO)
        5. 8.3.13.5 CAN Bus Short Circuit Current Limiting
        6. 8.3.13.6 Thermal Shutdown
        7. 8.3.13.7 Under and Over Voltage Lockout and Unpowered Device
          1. 8.3.13.7.1 Under-Voltage
            1. 8.3.13.7.1.1 VSUP and VHSS Under-voltage
            2. 8.3.13.7.1.2 VCC1 Under-Voltage
            3. 8.3.13.7.1.3 VCC2 Under-voltage
            4. 8.3.13.7.1.4 VCAN Under-voltage
          2. 8.3.13.7.2 VCC1 and VCC2 Over-voltage
          3. 8.3.13.7.3 VCC1 and VCC2 Short Circuit
        8. 8.3.13.8 Watchdog
          1. 8.3.13.8.1 Watchdog Error Counter and Action
          2. 8.3.13.8.2 Watchdog SPI Programming
            1. 8.3.13.8.2.1 Watchdog Configuration Lock Mechanism
              1. 8.3.13.8.2.1.1 Watchdog Configuration in SPI Two-byte Mode
          3. 8.3.13.8.3 Watchdog Timing
          4. 8.3.13.8.4 Question and Answer Watchdog
            1. 8.3.13.8.4.1 WD Question and Answer Basic Information
            2. 8.3.13.8.4.2 Question and Answer Register and Settings
            3. 8.3.13.8.4.3 WD Question and Answer Value Generation
              1. 8.3.13.8.4.3.1 Answer Comparison
              2. 8.3.13.8.4.3.2 Sequence of the 2-bit Watchdog Answer Counter
              3. 8.3.13.8.4.3.3 Question and Answer WD Example
                1. 8.3.13.8.4.3.3.1 Example Configuration for Desired Behavior
                2. 8.3.13.8.4.3.3.2 Example of performing a question and answer sequence
        9. 8.3.13.9 Bus Fault Detection and Communication
      14. 8.3.14 Customer EEPROM Programming
    4. 8.4 Device Functional Modes
      1. 8.4.1 Init Mode
      2. 8.4.2 Normal Mode
      3. 8.4.3 Standby Mode
      4. 8.4.4 Restart Mode
      5. 8.4.5 Fail-safe Mode
        1. 8.4.5.1 SBC Faults
        2. 8.4.5.2 CAN Transceiver Faults
      6. 8.4.6 Sleep Mode
  10. 9 Device Register Tables
    1. 9.1 Device Registers
  11. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 CAN BUS Loading, Length and Number of Nodes
      2. 10.1.2 CAN Termination
        1. 10.1.2.1 CAN Bus Biasing
      3. 10.1.3 Device Brownout Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedures
        1. 10.2.2.1 CAN Detailed Design Procedure
      3. 10.2.3 Application Curves
    3. 10.3 Power Supply Recommendations
    4. 10.4 Layout
      1. 10.4.1 Layout Guidelines
      2. 10.4.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 CAN Transceiver Physical Layer Standards:
      2. 11.1.2 EMC Requirements:
      3. 11.1.3 Conformance Test Requirements:
      4. 11.1.4 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Pin Configuration and Functions

TCAN2450-Q1 TCAN2451-Q1 RHB Package, 32 Pin (VQFN) (Top View)Figure 5-1 RHB Package, 32 Pin (VQFN)
(Top View)
Table 5-1 Pin Functions
NAME PIN NO. TYPE(1) DESCRIPTION
RHB
BOOT 12 P HV. Bootstrap supply voltage for internal high-side driver. Connect a high-quality 100nF capacitor from this pin to the BUCKSW pin.
BUCKSW 10 P HV. Buck regulator switching node. Connect to power inductor.
CANH 28 I/O HV capable. High level CAN bus I/O line
CANL 29 I/O HV capable. Low level CAN bus I/O line
CRXD 24 O LV digital. CAN receive data output (low for dominant and high for recessive bus states), tri-state
CTXD 23 I LV digital. CAN transmit data input (low for dominant and high for recessive bus states);

Internal pull-up of 60kΩ.

GFO 22 O LV digital. General function output pin (SPI configurable);

Push-pull

GND

11

G

Ground

GND 30 G Ground connection: Must be soldered to ground
GND Thermal Pad G Ground connection: Must be soldered to ground
HSS1 7 O HV. High side switch 1 output
HSS2 6 O HV. High side switch 2 output
HSS3 5 O HV. High side switch 3 output
HSS4 4 O HV. High side switch 4 output
LIMP/LSS 3 O HV capable. Limp home output (Active low; open-drain output)
NC - NC Not connected internally.
nCS 20 I

LV digital. Chip select input (active low).

Internal pull-up of 60kΩ

nINT 15 O LV digital. Interrupt output (active low)
nRST 14 I/O Low-voltage (LV) digital. VCC1 under-voltage monitor output pin (active low) and device reset input
SCK 17 I LV digital. SPI clock input
SDI 18 I

LV digital. SPI data input.

Internal pull-up of 60kΩ

SDO 19 O LV digital. SPI data output.
SW 16 I

LV digital. Programming mode input pin (SPI configurable active high or active low).

Internal pull-up (active low configuration) or pull-down (active high configuration) of 60kΩ

VCAN 27 P 5V power supply input for the CAN FD transceiver
VCC1 13 P Buck regulator output 3.3V or 5V. Connect a high-quality capacitor to GND.
VCC2 26 P 5V LDO output. Short-to-battery protected.
VHSS 8 P HV. Separate input supply for the high side switches. Typically connected to the battery but can also be supplied independently.
VSEL 21 I

LV digital.

VCC1 output voltage selector pin.
  1. Connected to GND: VCC1 = 5V
  2. Floating: VCC1 = 3.3V.

Internal pull-up of 30kΩ

VSUP 25 P HV. Input supply pin, typically connected to battery.
VSUPB 9 P HV. Input supply from the battery for the buck regulator.

VSUPB and VSUP must be to the same battery supply, but separated by the EMI filter as shown in the application schematic to reduce the conducted EMI on the VSUP pin.

WAKE1/ID1 2 I HV capable. Local wake input terminal. Configurable as an ID pin
WAKE2/ID2 1 I High voltage (HV) capable. Local wake input terminal.

Configurable as an ID pin

WAKE3/ID3 32 I HV. Local wake input terminal. Configurable as an ID pin
WAKE4/ID4 31 I HV capable. Local wake input terminal. Configurable as ID pin
I = Input, O = Output, I/O = Input or Output, G = Ground, P = Power, NC = No Connect