SLLSFO8C May 2024 – November 2025 TCAN2450-Q1 , TCAN2451-Q1
PRODUCTION DATA
In device versions with REV_ID = 20h, the device inadvertently locks the configuration registers after the first SPI write into registers 13h and 14h when in SPI two-byte mode (BYTE_CNT=1b). Therefore, the device enters Restart mode and sets the LIMP pin active if WD_ERR_CNT_SET=0.
If WD_ERR_CNT_SET=0 and the device is in two-byte mode, the following steps need to be performed in order to avoid entering the Restart mode and setting LIMP pin active: