SLLSFO8C May 2024 – November 2025 TCAN2450-Q1 , TCAN2451-Q1
PRODUCTION DATA
The TCAN245x-Q1 monitors both input (VSUP, VHSS and VCAN) and output (VCC1 and VCC2). For the input supply rails, VSUP and VHSS are monitored for under-voltage and VHSS can be monitored for over-voltage. For the output supply rails, all are monitored for under-voltage, over-voltage and short circuit failures. Each of these fault events have a corresponding interrupt with VSUP and VCC1 faults causing device SBC mode changes. See Table 8-13 for the relationship between the device mode and the VSUP, VCC1 and VCC2 faults.
| VSUP | VCC1 | VCC2 | DEVICE MODE |
|---|---|---|---|
| > UVSUP | > UVCC1 | > UVCC2 | Normal or Standby |
| > UVSUP | < UVCC1PR | > UVCC2 | Previous |
| > UVSUP | < UVCC1 | N/A | Restart |
| > UVSUP | N/A | < UVCC2 | Previous |
| < UVSUP | N/A | N/A | UVSUP |
| > UVSUP | > OVCC1 | N/A | Fail-safe or Sleep |
| > UVSUP | N/A | > OVCC2 | Previous |
| > UVSUP | < VCC1SC | N/A | Fail-safe or Sleep |
| > UVSUP | > UVCC1 | < VCC2SC | Previous |
The TCAN245x-Q1 monitors VCC1 and VCC2 for over-voltage condition. Over-voltage is represented by OVCC1 and OVCC2. The TCAN245x-Q1 monitors VCC1 and VCC2 for short to ground conditions. Short to ground is represented by VCC133SC, VCC15SC and VCC2SC.
The TCAN245x-Q1 monitors the high-side switches supply voltage, VHSS, for over-voltage events. This can be disabled by writing 1b to 8'h4F[7], HSS_OV_DIS. Under-voltage is monitored on the HVSS supply, UVHSS. This can be disabled by writing 1b to 8'h4F[6], HSS_UV_DIS. The HSS switches automatically recovers from an OVHSS or UVHSS unless disabled by writing 1b to 8'h4F[5], HSS_OV_UV_REC.