SLLSFO8C May 2024 – November 2025 TCAN2450-Q1 , TCAN2451-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Supply | ||||||
| tPWRUP | Time after VSUP exceeds UVSUP3R and VCC1> UVCC1. (4) | 5 | ms | |||
| tUVFLTR | Under-voltage detection delay time for VCC1 and VCC2 (4) | 25 | 50 | µs | ||
| tUVCC1PR | Under-voltage filter time for VCC1 pre-warning (4) | 2 | 14 | µs | ||
| tUVCANFLTR | Under-voltage filter time for VCAN (4) | 4 | 10 | 15 | µs | |
| tOVFLTR-VCC1 | Over-voltage detect filter time on VCC1 (4) | 50 | 60 | 75 | µs | |
| tOVFLTR-VCC2 | Over-voltage detect filter time on VCC2 (4) | 20 | 40 | µs | ||
| tOVFLTRVHSS | Over-voltage detect filter time on VHSS (4) | 4 | 35 | µs | ||
| tVSC-VCC1 | Short to ground on VCC1 detection delay time (4) | 75 | 100 | 125 | µs | |
| tVSC-VCC2 | Short to ground on VCC2 detection delay time (4) | 75 | 100 | 125 | µs | |
| tss-VCC2 | VCC2 soft-start time (4) | VCC2 from 0V to 4.5V | 0.75 | 1.25 | ms | |
| tREGON | The short circuit filter time for VCC1 at its startup; VCC1 should clear short-circuit threshold before this timer expires. (4) |
See Figure 7-14 | 3 | 3.4 | 3.8 | ms |
| tVCC2ON | The short circuit filter time for VCC2 at its startup; VCC2 should clear short-circuit threshold before this timer expires. (4) |
See Figure 7-14 | 3 | 3.4 | 3.8 | ms |
| tREGOFF | Time VCC1 is off in fail-safe mode before accepting wake events and checking for fault conditions (4) | Time VCC1 is off in fail-safe mode before accepting wake events and checking for fault conditions | 250 | 300 | 350 | ms |
| Buck Regulator | ||||||
| tON-MIN | Minimum switch on-time (4) | ICC1 = 1A | 70 | ns | ||
| tOFF-MIN | Minimum switch off-time (4) | ICC1 = 1A | 125 | ns | ||
| tON-max | Maximum switch on-time (4) | 7.5 | µs | |||
| DMAX | Maximum switch duty cycle (4) | 98 | % | |||
| tss-VCC1 | VCC1 soft-start time | VCC1 from 0V to 90% of VCC1 | 1.8 | 2.1 | ms | |
| fSW | Switching Frequency, register setting 1 (4) | BUCK_FSW Register field 65h[5:4] = 00b | 1.62 | 1.8 | 2.1 | MHz |
| fSW | Switching Frequency, register setting 2 (4) | BUCK_FSW Register field 65h[5:4] = 01b | 1.8 | 2.0 | 2.3 | MHz |
| fSW | Switching Frequency, register setting 3, default setting (4) | BUCK_FSW Register field 65h[5:4] = 10b | 1.98 | 2.2 | 2.42 | MHz |
| fSW | Switching Frequency, register setting 4 (4) | BUCK_FSW Register field 65h[5:4] = 11b | 2.1 | 2.4 | 2.7 | MHz |
| fSS-MOD | Spread Spectrum Modulation Frequency, Setting 1 (4) | SS_MOD_FREQ Register field 65h[7:6]=00b | 0 | % | ||
| fSS-MOD | Spread Spectrum Modulation Frequency, Setting 2 (4) | SS_MOD_FREQ Register field 65h[7:6]=01b (6) | 4 | % | ||
| fSS-MOD | Spread Spectrum Modulation Frequency, Setting 3 (4) | SS_MOD_FREQ Register field 65h[7:6]=10b (6) | 8 | % | ||
| Mode Change | ||||||
| tMODE_STBY_NOM_CTRX | CAN transceiver state change time based upon SPI write from off or wake capable to on or listen state where CRXD mirror CAN bus (4) | CAN transceiver state change time based upon SPI write from off or wake capable to on or listen state where CRXD mirrors CAN bus | 20 | µs | ||
| tMODE_NOM_SLP | Time from SPI sleep command where CAN transceiver is off and CRXD doesn't reflect the bus (4) | See Figure 7-15 | 5 | µs | ||
| tMODE_NOM_STBY | SPI write to go to standby from normal mode (4) |
See Figure 7-16 | 5 | µs | ||
| Device Timing | ||||||
| tRSTN_act | Time required for VCC1 ≥ UVCC1 to leave Restart mode (4) |
reg 29h[5] = 0b
(default); See Figure 7-13, Figure 7-14, Figure 8-16 and Figure 10-3 as examples |
1.5 | 2 | 2.5 | ms |
| tRSTN_act | Time required for VCC1 ≥ UVCC1 to leave Restart mode (4) |
reg 29h[5] =
1b; See Figure 7-13, Figure 7-14, Figure 8-16 and Figure 10-3 as examples |
10 | 15 | 20 | ms |
| tNRSTIN | Input pulse required on the nRST pin to recognize a device reset (4) |
See Figure 8-59. | 75 | 100 | 125 | µs |
| tRSTTO | Restart timer timeout. Time required after UVCC1 event before the device enters fail-safe mode (if enabled) or Sleep mode (if fail-safe mode disabled) (4) | 120 | 150 | 180 | ms | |
| tNRST_TOG | nRST output pulse width (4) |
reg 29h[5] = 0, see Figure 8-59 | 1.5 | 2 | 2.5 | ms |
| reg 29h[5] = 1, see Figure 8-59 | 10 | 15 | 20 | ms | ||
| tWK_TIMEOUT | Bus wake-up timeout value(4) |
See Figure 8-16 | 0.8 | 2 | ms | |
| tWK_FILTER | Bus time to meet filtered bus requirements for wake up request |
See Figure 8-16 | 0.5 | 0.95 | µs | |
| tWK_WIDTH_MIN (2) (3) (5) | Minimum WAKE Pin pulse width (4) |
WAKE_WIDTH_INVALID = 00b; See Figure 8-20 and Figure 8-21 | 10 | ms | ||
| Minimum WAKE Pin pulse width WAKE_WIDTH_INVALID = 01b; See Figure 8-20 and Figure 8-21 | 20 | ms | ||||
| Minimum WAKE Pin pulse width WAKE_WIDTH_INVALID = 10b; See Figure 8-20 and Figure 8-21 | 40 | ms | ||||
| Minimum WAKE Pin pulse width WAKE_WIDTH_INVALID = 11b; See Figure 8-20 and Figure 8-21 | 80 | ms | ||||
| tWK_WIDTH_INVALID (2) (3) (5) | Maximum WAKE Pin pulse width that is considered invalid (4) |
WAKE_WIDTH_INVALID = 00b; See Figure 8-20 and Figure 8-21 | 5 | ms | ||
| Maximum WAKE Pin pulse width that is considered invalid WAKE_WIDTH_INVALID = 01b; See Figure 8-20 and Figure 8-21 | 10 | ms | ||||
| Maximum WAKE Pin pulse width that is considered invalid WAKE_WIDTH_INVALID = 10b; See Figure 8-20 and Figure 8-21 | 20 | ms | ||||
| Maximum WAKE Pin pulse width that is considered invalid WAKE_WIDTH_INVALID = 11b; See Figure 8-20 and Figure 8-21 | 40 | ms | ||||
| tWK_WIDTH_MAX (2) | Maximum WAKE Pin pulse window (4) |
WAKE_WIDTH_MAX = 00b; See Figure 8-20 | 750 | 950 | ms | |
| Maximum WAKE Pin pulse window WAKE_WIDTH_MAX = 01b; See Figure 8-20 | 1000 | 1250 | ms | |||
| Maximum WAKE Pin pulse window WAKE_WIDTH_MAX = 10b; See Figure 8-20 | 1500 | 1875 | ms | |||
| Maximum WAKE Pin pulse window WAKE_WIDTH_MAX = 11b; See Figure 8-20 | 2000 | 2500 | ms | |||
| tWK_CYC | tWK_CYC (4) | Sampling window for cyclic sensing; Standby or Sleep mode, Register 8'h12[5] = 0b; see Figure 8-23 | 10 | 25 | 35 | µs |
| Sampling window for cyclic sensing; Standby or Sleep mode, Register 8'h12[5] = 1b; see Figure 8-23 | 55 | 70 | 85 | µs | ||
| tSILENCE_CAN | tSILENCE_CAN (4) | Timeout for bus inactivity Timer is reset and restarted, when bus changes from dominant to recessive or vice versa. | 0.6 | 1.2 | s | |
| tINACTIVE | tINACTIVE (4) | SWE timer used for fails-safe and mode inactivity. Can be programmed to different values using register 8'h1C[6:3] | 4 | 5 | 6 | min |
| tBias | tBias (4) | Time from the start of a dominant-recessive-dominant sequence. Each phase 6µs until Vsym ≥ 0.1. See Figure 7-10 | 250 | µs | ||
| tSW | SW pin filter time for a state change to be recognized (4) | SW pin filter time for a state change to be recognized | 130 | µs | ||
| tINITWD | Initial long window for watchdog (4) | Initial long window for watchdog, see Figure 8-43 | 127 | 150 | 173 | ms |
| WD_CONFIG_1 register 8'h13[1:0] = 01b; see Figure 8-42 | 255 | 300 | 345 | ms | ||
| WD_CONFIG_1 register 8'h13[1:0] = 10b (default); see Figure 8-42 | 510 | 600 | 690 | ms | ||
| WD_CONFIG_1 register 8'h13[1:0] = 11b; see Figure 8-42 | 850 | 1000 | 1150 | ms | ||
| tCTXD_DTO | tCTXD_DTO (4) | Dominant time out (1) See , RL = 60Ω, CL = open; See Figure 7-7 | 1 | 5 | ms | |
| tTOGGLE | tTOGGLE (4) | CRXD pin toggle timing when programmed after a WUP; See Figure 8-16 | 5 | 10 | 15 | µs |
| tWD-ACC | Timeout watchdog timing accuracy(4) | Timeout watchdog enabled. Typical values for watchdog timer selected per Table 8-16 | –15 | tWD | 15 | % |
| fPWM-ACC | HSS1-4 PWM Frequency accuracy (4) | HSS set to PWM and PWM frequency set to 200Hz or 400Hz per PWMx_FREQ bit | –10 | 10 | % | |
| tWD-ACC | Window and Q&A watchdog timing accuracy (4) | Window watchdog or Q&A watchdog enabled. Typical values for watchdog timer selected per Table 8-16 | –10 | tWD | 10 | % |
| tTMRACC | Timer1, Timer2 period/on-time accuracy OR SWE timer accuracy(4) | Typical value of Timer1 or Timer2 configured per register 8'h25 (TIMER1_CONFIG) or 8'h26 (TIMER2_CONFIG); Typical value of SWE timer configured per 8'h25 (SWE_TIMER_SET) | –15 | 15 | % | |
| FOSC-16M | 16MHz clock frequency | 15.36 | 16 | 16.64 | MHz | |
| FOSC-1M | 1MHz clock frequency | 0.94 | 1.04 | 1.14 | MHz | |
| FOSC-10k | 10kHz clock frequency | 8.8 | 10.4 | 12 | kHz | |