SLUUB65B May 2015 – December 2022
Subclass ID | Subclass | Offset | Name | Data Type | Value | Unit | ||
---|---|---|---|---|---|---|---|---|
Min | Max | Default | ||||||
56 | Manufacturer Data | 10 | DF Config Version | H2 | 0x00 | 0xFFFF | 0x00 | hex |
The pack manufacturer can use this location to store the data flash configuration version. Version control of DFI files used in production is recommended.