SLUUB65B May 2015 – December 2022
Extended commands offer additional functionality beyond the standard set of commands. They are used in the same manner; however, unlike standard commands, extended commands are not limited to 2-byte words. The number of command bytes for a given extended command ranges in size from single to multiple bytes, as specified in Table 16-6. For details on the SEALED and UNSEALED states, see Section 17.2.2, Access Modes.
Name | Command Code | Unit | SEALED Access(1)(2) | UNSEALED Access(1)(2) |
---|---|---|---|---|
PackConfiguration() | 0x3A and 0x3B | Hex | R | R |
DesignCapacity() | 0x3C and 0x3D | mAh | R | R |
DataFlashClass()(2) | 0x3E | NA | NA | RW |
DataFlashBlock()(2) | 0x3F | NA | RW | RW |
BlockData()/Authenticate()(3) | 0x40 to 0x53 | NA | RW | RW |
BlockData()/AuthenticateCheckSum()(3) | 0x54 | NA | RW | RW |
BlockData() | 0x55 to 0x5F | NA | R | RW |
BlockDataCheckSum() | 0x60 | NA | RW | RW |
BlockDataControl() | 0x61 | NA | NA | RW |
DODatEOC() | 0x62 and 0x63 | NA | R | R |
Qstart() | 0x64 and 0x65 | mAh | R | R |
FastQmax() | 0x66 and 0x67 | mAh | R | R |
Reserved | 0x68 to 0x6C | NA | R | R |
Reserved | 0x6E and 0x6F | NA | R | R |
Reserved | 0x70 and 0x71 | NA | R | R |
Reserved | 0x72 and 0x73 | NA | R | R |
AveragePower() | 0x76 and 0x77 | mW or cW | R | R |