SLUUB65B May 2015 – December 2022
This read-only function returns an unsigned integer value of the predicted RemainingCapacity() expressed as a percentage of FullChargeCapacity(), with a range of 0 to 100%. The StateOfCharge() can be filtered or unfiltered since RemainingCapacity() and FullChargeCapacity() can be filtered or unfiltered based on [SmoothEn] bit selection in Pack Configuration C.