SLUUB65B May 2015 – December 2022
The fuel gauge provides system control functions, which enable the fuel gauge to enter SHUTDOWN mode to power-off with the assistance of an external circuit, or provide interrupt function to the system. Table 6-1 shows the configurations for SE and HDQ pins.
[INTSEL] | COMMUNICATION MODE | SE PIN FUNCTION | HDQ PIN FUNCTION |
---|---|---|---|
0 (default) | I2C | INTERRUPT Mode(1) | Not Used |
HDQ | HDQ Mode(2) | ||
1 | I2C | SHUTDOWN Mode | INTERRUPT Mode |
HDQ | HDQ Mode(2) |