SLUUB65B May 2015 – December 2022
Subclass ID | Subclass | Offset | Name | Data Type | Value | Unit | ||
---|---|---|---|---|---|---|---|---|
Min | Max | Default | ||||||
66 | Lifetime Resolution | 3 | LT Update Time | U2 | 0 | 65535 | 60 | Num |
This parameter sets the minimum time between data flash writes to update the Lifetime Parameters. The default for this register is 60.