SLUUB65B May 2015 – December 2022
This read-only function returns the contents of the gas-gauge status register, depicting the current operating status.
Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | |
---|---|---|---|---|---|---|---|---|
High Byte | RSVD | RSVD | BATHI | BATLOW | CHG_INH | RSVD | FC | RSVD |
Low Byte | CHG_SUS | RSVD | RSVD | IMAX | CHG | SOC1 | SOCF | DSG |
High Byte | |
RSVD = | Reserved |
RSVD = | Reserved |
BATHI = | Battery High bit indicating a high battery voltage condition. See the parameters in Table 6-11, Battery High Set Voltage Threshold, Time, and Clear, for threshold settings. |
BATLOW = | Battery Low bit indicating a low battery voltage condition. See the parameters in Table 6-11, Battery Low Set Voltage Threshold, Time, and Clear, for threshold settings. |
CHG_INH = | Charge Inhibit indicates that temperature is < T1 Temp or > T4 Temp while charging is not active. True when set. |
RSVD = | Reserved |
FC = | Full-charged state is detected. FC is set when charge termination is reached and FC Set % = –1 or State of Charge is larger than FC Set % and FC Set % is not –1. True when set. |
RSVD = | Reserved |
Low Byte | |
CHG_SUS = | Charge Suspend indicates that temperature is < T1 Temp or > T5 Temp while charging is active. True when set. |
RSVD = | Reserved |
RSVD = | Reserved |
IMAX = | Indicates that the computed Imax() value has changed enough to signal an interrupt. True when set. |
CHG = | (Fast) charging allowed. True when set. |
SOC1 = | State-of-Charge Threshold 1 (SOC1 Set) reached. True when set. |
SOCF = | State-of-Charge Threshold Final (SOCF Set %) reached. True when set. |
DSG = | Discharging detected. True when set. |