SLUUB65B May 2015 – December 2022
Instructs the fuel gauge to set the CONTROL_STATUS [HDQIntEn] bit to 1. This enables the HDQ Interrupt function. When this subcommand is received, the device will detect any of the interrupt conditions and assert the interrupt at 1-s intervals until the CLEAR_HDQINTEN command is received or the count of HDQHostIntrTries has lapsed (default 3).