SLUUB65B May 2015 – December 2022
CHARGE mode is entered when AverageCurrent() > Chg Current Threshold. During CHARGE mode, FLAGS[DSG] bit is cleared.
Subclass ID | Subclass | Offset | Name | Data Type | Value | Unit | ||
---|---|---|---|---|---|---|---|---|
Min | Max | Default | ||||||
81 | Current Thresholds | 2 | Chg Current Threshold | I2 | 0 | 2000 | 75 | mA |