SLUUB65B May 2015 – December 2022
Once learning is completed, the gas gauge can be tested in an actual application environment to start optimizing the performance across temperature and load corners. TI offers the GPCRA0 tool as part of the Gauge Parameter Calculator to help users. More details can be found in the Simple Guide to GPC Golden GG Maker Tool Application Note (SLUUBC9). For very low temperature operations typically below 5°C system temperature distribution can deviate from lab conditions and so resistance temperature compensation parameters need to be adjusted. TI offers the GPCRB tool as part of the Gauge Parameter Calculator to help achieving this. More details can be found in the Golden GG Maker and Resistance Temperature Application Note (SLUUBD0).