SLUUB65B May 2015 – December 2022
The StateofCharge() hold at 99% feature prohibits the fuel gauge from reporting 100% until full charge termination is detected and the Flags()[FC] bit is set. It is enabled using the [RSOCHOLD99] bit in Pack Configuration.