SLUUB65B May 2015 – December 2022
Instructs the fuel gauge to force the CONTROL_STATUS [HIBERNATE] bit to 0. This prevents the gauge from entering the HIBERNATE power mode after the transition to SLEEP power state is detected unless Voltage() is less than Hibernate V. It can also be used to force the gauge out of HIBERNATE mode.