SLUUB65B May 2015 – December 2022
This read-only function returns the status of numerous firmware-based safety protections. Internal short, tab disconnect, overtemperature in charge, overtemperature in discharge, overvoltage, and undervoltage are all supported protections.
Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | |
---|---|---|---|---|---|---|---|---|
High Byte | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD |
Low Byte | RSVD | RSVD | ISD | TDD | OTC | OTD | RSVD | RSVD |
High Byte | |
RSVD = | Bits 7:0 are reserved. |
Low Byte | |
RSVD = | Reserved |
RSVD = | Reserved |
ISD = | Internal Short condition is detected. True when set. |
TDD = | Tab Disconnect condition is detected. True when set. |
OTC = | Overtemperature in charge condition detected. True when set. |
OTD = | Overtemperature in discharge condition detected. True when set. |
RSVD = | Reserved |
RSVD = | Reserved |