SLUUB65B May 2015 – December 2022
This value increments CycleCount(). When the gauge accumulates enough discharge capacity equal to CC Threshold, then it increments CycleCount() by 1. This discharge capacity does not have to be consecutive. The internal register that accumulates the discharge is not cleared at any time except when the internal accumulating register equals the CC Threshold, and increments CycleCount().
This is normally set to about 90% of the Design Capacity.