SLUUB65B May 2015 – December 2022
In cases where the cell is in an overcharged or overdischarged state, FilteredRM() will begin decrementing or incrementing immediately when a load or charger is applied, respectively. However, this behavior can be overridden to hold FilteredRM() at full charge (100%) or empty (0%) until the charge surplus (overcharged state) or charge deficit (overdischarged state) is equalized, at which point it is then allowed to change. The hold at full in overcharged state and hold at empty in overdischarged state options can be enabled via the Pack Configuration [RMHOLD100] and Pack Configuration [RMHOLD0] bits, respectively.