SLVAE87B December 2020 – June 2025 BQ79600-Q1 , BQ79612-Q1 , BQ79614-Q1 , BQ79616-Q1 , BQ79652-Q1 , BQ79654-Q1 , BQ79656-Q1
Many applications require multiple, daisy-chained BQ79616-Q1 devices that are separated by cables or located on the same PCB. The cables can introduce additional challenges and additional components are needed for noisy environments. There are three different implementations to this noise problem: capacitor-only isolation, capacitor and choke isolation, and transformer isolation. Each of these implementations are detailed in the following sections.