SLVAE87B December 2020 – June 2025 BQ79600-Q1 , BQ79612-Q1 , BQ79614-Q1 , BQ79616-Q1 , BQ79652-Q1 , BQ79654-Q1 , BQ79656-Q1
An alternative to the daisy-chain configuration is multi-drop. Here, all of the BQ79616-Q1 devices are seen as base devices and connected in parallel. This configuration does not support auto-addressing. Figure 10-1 shows a high level representation of this set up. For more information, refer to the BQ79616-Q1, BQ79616H-Q1, BQ79614-Q1, BQ79612-Q1 Functional Safety-Compliant Automotive 16S/14S/12S Battery Monitor, Balancer and Integrated Hardware Protector data sheet.